iglidur® E, sleeve bearing, mm - ESM

iglidur® E, sleeve bearing, mm - ESM
iglidur® E, sleeve bearing, mm - ESM drawing
1 od 2
iglidur® E, sleeve bearing, mm - ESM
iglidur® E, sleeve bearing, mm - ESM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Nr artykułu: ESM-0608-06
  • Materiał: iglidur® E
  • Kształt: Łożyska cylindryczne
  • Wymiary:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Dostosuj wymiary
  • Metoda produkcji: Formowanie wtryskowe
  • Żywotność:
Właściwości materiału:
  • Low coefficient of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening

iglidur E stands out due to its long service life in combination with aluminium shafts. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties. ​

 

Typical application areas

Textile industry

Packaging industry

Printing industry

Vending machinery

 

Here you will find further possible applications:

Industry solutions

 

Tolerances and measurement system

The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.

Testing methods

 

Assembly

iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after press-fit into the housing bore. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fit of the bearing and helps avoid axial or radial displacements in the housing.

iglidur® - installation, bonding, machining

Nie masz pewności, czy pasuje?

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Konsultacje i dostawa