Coated wire mesh

iglidur coated wire mesh – robust, sliding, reliable
Our coated wire mesh with iglidur coating combines the stability of metal mesh with the proven tribological properties of igus coatings. The particularly sliding and wear-resistant surface is ideal for applications in food technology as well as for transport and material chutes. With PFAS-tested coatings and optionally PTFE-free variants, this wire mesh offers a safe and durable alternative to conventional materials. Find the right solution now and benefit from a product that combines functionality and reliability.

Liczba produktów: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Michał Obrębski
Michał Obrębski

igus-icon-phone+48 22 316 36 33

Konsultacje i dostawa

Osobista
Od poniedziałku do piątku: 7:00–20:00
Sobota: 8:00–12:00
Online
Usługa czatu
Poniedziałek - czwartek: 8:00 - 16:30
Piątek: 8:00 - 16:30
Usługa WhatsApp
Od poniedziałku do piątku: od 8:00 do 16:00