igus-icon-lupe
igus-icon-lupe
1 od 2
Apiro® trapezoidal lead screw
- Available transmissions: 4:1
- Output: lead screw with M6 female thread
- Drive: shaft with 8mm diameter
igus-icon-lieferzeitRL-A10.0246.50
Tr16X2
50
Apiro® trapezoidal lead screw
The robust RL-A10 self-locking lane adjustment is characterised by the use of the Apiro® trapezoidal lead screw with a 4:1 ratio. In continuous operation, the lane adjustment is capable of achieving a torque of up to 2.5Nm and works entirely without lubrication, which minimises maintenance requirements.
Tech up: lightweight and efficient thanks to the use of motion plastics®
Cost down: up to 98% less downtime thanks to automated lane adjustment
Proof: tested in an application at igus® with a load of 5kg at a belt distance of 200mm
Sustainability: 100% lubrication-free