iglidur® JPF, łożysko kołnierzowe, mm

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction

iglidur® JPF, łożysko kołnierzowe, mm
iglidur® JPF, łożysko kołnierzowe, mm drawing
1 od 2
iglidur® JPF, łożysko kołnierzowe, mm
iglidur® JPF, łożysko kołnierzowe, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Nr artykułu: JPFFM-0304-05
  • Materiał: iglidur® JPF
  • Kształt: Łożyska kołnierzowe
  • Wymiary:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Dostosuj wymiary
  • Metoda produkcji: Formowanie wtryskowe
  • Żywotność:
Właściwości materiału:
  • Odporne na zużycie i wszechstronne, bez PTFE
  • Przystępne ceny dzięki formowaniu wtryskowemu
  • Właściwości trybologiczne takie same lub lepsze w porównaniu z iglidur® J, w zależności od zastosowania
iglidur® JPF | The versatile endurance runner
iglidur® JPF plain bearings are characterised above all by extremely low coefficients of friction in dry operation and their very low stick-slip effect. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms

You can find further application areas here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low humidity absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Nie masz pewności, czy pasuje?

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Konsultacje i dostawa