1 od 2
igus-icon-lupe
igus-three-dimensional-model
- Nr artykułu: JPFSM-0304-03
- Materiał: iglidur® JPF
- Kształt: Łożyska cylindryczne
- Wymiary:
- d1 3 mm
- d2 4.5 mm
- b1 3 mm
- Dostosuj wymiary
- Metoda produkcji: Formowanie wtryskowe
- Żywotność:
- Excellent wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent coefficient of friction
- Low humidity absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould-resistant according to DIN EN ISO 846
iglidur® JPF | The versatile endurance runner
The iglidur® JPF plain bearings are characterised above all by extremely low coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.
Typical application areas
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms
You can find further application areas here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
The iglidur® JPF plain bearings are characterised above all by extremely low coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.
Typical application areas
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms
You can find further application areas here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Nie masz pewności, czy pasuje?