- Installation size: NEMA 34/flange dimension 86mm
- Protection class: IP65
- Holding torque: 5.90Nm
- Nominal current: 6.40A
- Motor connection: connection cable and encoder cable in 1m with Molex connector
- Shaft seal prevents ingress of water
Zmień język :
Stepper motors with encoder for humid environments
The stepper motors in IP65 with integrated incremental encoder are designed for applications in damp areas. This compact motor impresses with its torque and high speeds. It works precisely, is robust, cost-effective and easy to control.
Stepper motors are used in measuring devices or in industrial automation. The motor connection here is a cable with a Molex connector. This protrudes 1m from the rear part of the motor housing. The advantage of this connector is that it is more cost-effective than the metric connector. The encoder has a Molex connector as well. To ensure that not only the housing has an IP65 protection rating, this motor has also been equipped with a shaft seal. The complete motor therefore has an IP65 classification.
![]()
Tech up:
Cost down:
Proof:
Sustainability: