- Material:
igumid FC
- Very
lightweight
- FDA- and EU
10/2011-compliant
- Metal
detectable
Zmień język :
igubal GERM FC and GELM FC – clevis joint for the food and pharmaceutical industries
The igubal GERM FC or GELM FC clevis joint, manufactured using the injection moulding process, is made of the polymer igumid FC, which is magnetically and optically detectable, FDA and EU 10/2011 compliant, as well as suitable for temperatures from -30°C to +100°C and able to withstand short-term exposure up to +140°C. The clevis joint is characterised by its lightweight design and high stiffness. It is absolutely corrosion-free and can absorb high tensile forces, making it ideal for demanding applications. It can be combined with rod ends of the E dimensional series and offers additional benefits such as vibration and noise dampening. The igubal clevis joints are available for left-hand and right-hand as well as standard and fine threads.
The solid lubricants integrated into the plastic permanently replace external lubrication, whereby the maintenance-free clevis joints offer ecological and economic benefits.