- Material: iglidur J
- Following DIN 626-1
- Imperial dimensions
- High wear resistance
- Low coefficients of friction and moisture absorption
- Vibration-dampening
- High chemical resistance
- Recommended for soft shafts
Zmień język :
igubal JEI-SP – the versatile endurance runner
The JEI-SP spherical insert bearing, produced using the injection moulding process, can be used in pillow block bearings and flanged mounted bearings. It is made of the high-performance plastic iglidur J, which is characterised by particularly low wear, a long service life and low moisture absorption.
Thanks to the embedded solid lubricant, no additional lubrication is required, which makes operation in contaminated environments particularly advantageous. Our spherical insert bearings are easy to install and offer a cost-effective and lightweight alternative to a conventional metal ball bearing.
In our shop, you will also find flange mounted bearings and pillow block bearings with plastic housings, which have a positive effect on the total weight of your system.
igubal J spherical insert bearing