igus-icon-lupe
igus-icon-lupe
1 od 2
Pasujące wkładki zamienne do oprawy łożyska RJUM-06 można znaleźć na [Link id="328"].
igus-icon-lieferzeitRJUM-06-12
12
The drylin® R RJUM-06 pillow block has a closed housing and a long design. Made of anodised aluminium and equipped with an iglidur® J sliding element, it is a durable and reliable solution for your sliding applications. The RJUM-06 was designed to be as flexible as possible so that it can be used in many different applications. The RJUM-06 is one of our all-rounders and very weather-resistant.

Osobista:
Od poniedziałku do piątku: 7:00–20:00
Sobota: 8:00–12:00
Online:
Umów spotkanie z ekspertem