- PP205
- Split iglidur® J spherical insert bearing
- Quick bearing replacement without dismantling other components
- Lubrication and maintenance-free
- Cost-effective
- Resistant to dirt
Zmień język :
igubal PP TP pillow block bearing - change the bearing directly on the shaft
The igubal PP TP pillow block bearing combines a metallic low-cost housing made of sheet metal with a split spherical insert bearings made of iglidur J. This combination enables lubrication-free and maintenance-free use, as solid lubricants are integrated into the plastic. This significantly reduces maintenance work and lowers operating costs.
Our split spherical insert bearings for PP205 sheet metal housings allow users to replace spherical insert bearings quickly and easily on site without them having to dismantle other components. This saves time and significantly reduces downtime. The split spherical insert bearings enable easy assembly, which reduces installation time and increases efficiency. The quick replacement of the spherical insert bearings results in considerable cost savings when replacing bearings.
Overall, the igubal PP TP pillow block bearing offers an efficient and cost-effective solution that combines the advantages of metallic housings with the properties of iglidur spherical insert bearings. It is ideal for applications where reliability and low costs are the focus.
More information about our spherical insert bearing
Moulded iglidur J: -50°C to +90°C, short-term +120°C