Materiały multimedialne |
|
Czy masz pytania? Potrzebujesz materiałów? Bieżące informacje prasowe i materiał fotograficzny gotowy do publikacji są dostępne tutaj. Będziemy wdzięczni również za Twój numer telefonu, adres e-mail czy numer faksu! |
|
Kontakt do prasy Czy dodać Cię do naszej listy mailingowej dotyczącej materiałów multimedialnych? |
![]() |
Keep on trucking! igus presents new IAA utility vehicle products in a live show2020-09-17
Silent brake pedals, adjustable monitors and long-lasting lifting platforms, all this is possible through the use of motion plastics from igus. Our plain bearing, linear guides, cables and energy chains make use of plastic's very special advantages. They reduce weight and therefore reduce CO2 emissions, they are low-maintenance, lubrication-free and wear-resistant. The igus automotive experts will use examples to show how and exactly where users can improve the technical performance of their vehicles with tribo-polymers and, at the same time, lower costs at 7:30 a.m. CET and 4:00 p.m. CET on 22 September 2020 in a live show directly from the 400 square meter igus trade show stand in Cologne. During the show, the audience will also get to know the new igus products for utility vehicles: from new 3D-printed solutions for prototype development to the sealed igubal double joints and the telescopic rail, which is made completely of plastic. As an additional service, online appointments can be arranged in the following days and weeks for a personal guided tour through all new igus utility vehicle products or in order to talk about special applications in the vehicle directly. And we offer this service 24 hours a day, 7 days a week. Anyone interested can register immediately at igus.eu/automotive-show and view the trailer of Dirk Tietz, Industry Manager Automotive, to find out what they can expect in our live show. |