dryspin® lead screw nut and spindle

In the world's largest online shop for lead screws

Online shop

Online shop

Configurators and downloads

Downloads

Information/FAQ

FAQ

applications

applications

The dryspin® lead screw technology at a glance

Lead screw nuts

Lead screw nuts
  • Seven different materials
  • Low coefficient of friction & high efficiency
  • Up to 50.9 per cent lower procurement costs

Lead screws

Lead screws
  • Steep, trapezoidal and metric threads
  • Stainless steel, steel or anodised aluminium
  • Up to 30% longer service life

Special geometries & accessories

Special designs and accessories
  • Special designs for any application
  • Accessories for lead screw nuts and lead screws
  • Our experts will be happy to advise you

Interesting things about lead screw technology

Dimensions table

Alternative to conventional DIN 103

  • Long service life
  • Tighter manufacturing tolerances
  • Smoother running
  • Less vibration
Dimensions table

Dimension table lead screw technology

  • Always up to date with the latest trade show
  • Clear distinction between steep and trapezoidal threads
  • Diameters from 4 - 50 mm and pitches from 0.5 - 100 mm
  • Your personal contact
ACME thread

Trapezoidal thread and ACME thread

Blog articles

Blog posts of dryspin lead screw technology

Efficiency

Ball screw drive vs dryspin lead screw drive

  • Maintenance-free even with short strokes
  • 100 % lubrication-, maintenance- and corrosion-free
  • Up to 34.4 % less weight and up to 61.5 % lower procurement costs
  • Quiet operation with vibration dampening
Lead screw technology in medicine

More hygiene thanks to lubrication-free threads

Configure customer-specific designs in lead screw technology online

DGE

Lead screw drive expert

  • Support in choosing the perfect lead screw drive for your application
  • Service life calculation of the desired configuration
  • PDF download with all details for the  application
DSK

Lead screw configurator

  • Individual pin machining without CAD software
  • 2D dimensioned drawing and 3D step file, generated directly online
  • Immediate price calculation with online ordering

The dryspin® technology

lead screw technology

The dryspin® test laboratory

lead screw technology

Selected application examples

dryspin lead screw technology sample

lead screw technology
  • Lubricant- and maintenance-free
  • Higher efficiency
  • Longer service life due to asymmetry
  • Resistant to media
  • Low-noise, vibration-free running thanks to rounded tooth geometry
  • Service life can be calculated online

Sustainability in lead screw technology

100% lubrication-free
Less abrasion

Konsultacje

Z przyjemnością osobiście odpowiem na Państwa pytania

Kamil Niemyjski
Kamil Niemyjski

Manager Produktu drylin®, dryspin®, robolink®

+48 728 866 598Wyślij e-mail

Konsultacje i dostawa